Making High-Voltage Wiring Connections on VFD68Bxx and VFD68Cxx Drives - PENN Controls - VFD68Bxx - VFD68Cxx - VFD68Dxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive

VFD68 Variable Frequency Drives Technical Bulletin

Product
Document revision
C
Revision date
2019-08-09
Part number
24-7664-3051

Procedure

  1. Loosen the screws on the front cover and remove the cover to access the low-voltage wiring (Figure 1).
    Figure 1. Loosen the Cover Screws and Remove the Front Cover

  2. Remove the high-voltage wiring cover at the bottom of the VFD68 drive (Figure 2).
    Figure 2. Remove the High-Voltage Wiring Cover

    Important: Use UL Listed copper, stranded wire with insulation rated at 75°C (167°F) for wiring in Step 3 and Step 4. See High-Voltage Wire Size and Maximum Wire Length.
  3. For supplied three-phase power, connect the high-voltage power supply to terminals R/L1, S/L2, and T/L3 on the drive (Figure 3).

    For supplied single-phase power, connect the high-voltage power supply to terminals L1 and L3 (Figure 3).

  4. Connect the motor wiring to high-voltage output terminals U, V, and W on the drive (Figure 3).
    Figure 3. High-Voltage Terminal Block Wiring

  5. Connect earth ground wiring to the earth ground terminals on the VFD68 drive and on the motor.
  6. Replace the high-voltage wiring cover.
    Note: When replacing the high-voltage cover, carefully space and position the leads through the vents or wire slots.