About this task
| Recommended Wire Size1 | Electrical Resistance of Wire (milliohms/meter) |
|---|---|
| 25 mm2 | 0.727 |
| 21.2 mm2 (4 AWG) | 0.815 |
| 16 mm | 1.15 |
| 13.3 mm2 (6 AWG) | 1.30 |
| 10 mm2 | 1.83 |
| 8.3 mm2 (8 AWG) | 2.06 |
| 6 mm2 | 3.08 |
| 5.3 mm2 (10 AWG) | 3.28 |
| 4 mm2 | 4.61 |
| 3.3 mm2 (12 AWG) | 5.21 |
| 2.5 mm2 | 7.41 |
| 2 mm2 (14 AWG) | 8.28 |
| 1.5 mm2 | 12.1 |
Figure 1. Maximum Wire Length Calculation

Note: If the maximum wire length needs to be extended, select a larger wire
size and recalculate the maximum wire length. Do not exceed 100 m.
Note: Maximum wiring length is also affected by the setting of P. 72. See
PWM Frequency, Audible Motor Noise, and EMI.
Procedure
The following example looks for the maximum wiring length for a VFD66BGG-2C model.
1 The mm wire sizes
that are given as equivalences to the AWG wire sizes are not
commercially available.