High-Voltage Wire Size and Maximum Wire Length - PENN Controls - VFD68Bxx - VFD68Cxx - VFD68Dxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive

VFD68 Variable Frequency Drives Technical Bulletin

Product
Document type
Technical Bulletin
Document revision
C
Revision date
2019-08-09
Part number
24-7664-3051
Important: Use copper conductors only. Make all wiring in accordance with local, national, and regional regulations.

Use UL Listed copper stranded wire with insulation rated at 75°C (167°F) for wiring the high-voltage supply to the drive (R/L1, S/L2, T/L3) and wiring the high-voltage drive output (U, V, W) to the motor.