Select and Change P.90x Parameters - PENN Controls - VFD68Bxx - VFD68Cxx - VFD68Dxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive
VFD68 Variable Frequency Drives Technical Bulletin
- Product
- Document revision
- C
- Revision date
- 2019-08-09
- Part number
- 24-7664-3051
Procedure
-
To change parameter 902 (screen a) or 902 (screen b), press
MODE until Pr.. PU appears on the display.
-
Press SET . P.000 appears. (The underline
indicates a blinking character.)
-
Press Down once to show P.900.
-
Press SET twice until P.900 appears.
-
Press Up twice to display P.902.
-
Press SET to show P.90xa. (The default value of P.902a
is 12.5 Hz.) Press Up or Down to
change the value.
-
Press and hold SET for two seconds to set the P.90xa
value and show the actual input % for P.90xb.
-
Press Up once to view the default setting (38% for
P.902b). Press Up or Down to
change the value.
-
Press and hold SET for two seconds to set the new
value.
-
Press SET again to advance to the next parameter.
-
Press Up or Down to display the
next P.90x parameter that needs to be changed. Repeat Step 6 to Step 10.