Agency Standards Compliance - PENN Controls - VFD68Bxx - VFD68Cxx - VFD68Dxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive

VFD68 Variable Frequency Drives Technical Bulletin

Product
Document revision
C
Revision date
2019-08-09
Part number
24-7664-3051

Agency Standards Compliance for VFD68Bxx and VFD68Cxx Drives

  • North America: cULus Listed; UL 508C, USA File: NMMS.E244421; Canada File: NMMS7.E244421
  • Europe: CE Mark – Conforms to the provisions of the Low Voltage Directive and the EMC Directive when an EMC-compliant line filter is attached to the power supply.
  • Australia: Regulatory Compliance Mark (RCM)
For more information, see Appendix 5: EMC Line Filter Selection Chart.

Agency Standards Compliance for VFD68Dxx Drives

  • North America: cULus Listed; UL 508C, USA File: NMMS.E244421; Canada File: NMMS7.E244421