- Loosen the screws on the front cover and remove
the cover (Figure 1). Figure 1. Loosen the Cover Screws and Remove the Front Cover
- Remove the high-voltage wiring cover at the
bottom of the VFD68 drive (Figure 2). Figure 2. Remove the High-Voltage Wiring Cover
Mount the VFD vertically (Figure 3) in an acceptable NEMA-rated enclosure on a non-flammable surface. When you drill mounting holes and mount the VFD, ensure that you do not allow metal chips or other material to enter the VFD housing.
Figure 3. Mount the VFD68 Drive

See Figure 4 and Table 1 for mounting space requirements.
Figure 4. Required Clearance for Mounting Inside an
Enclosure

Dimension | 3.7 kW (5 HP) or Less | 5.5–7.5 kW (7-1/2–10 HP) |
---|---|---|
A | 100 mm (4 in.) or more | 100 mm (4 in.) or more |
B | 10 mm (7/16 in.) or more | 50 mm (2 in.) or more |
C |