When using a single-phase power supply, the VFD68 drive requires more single-phase power to createthree-phase power for the motor. Therefore, you must select a VFD68 drive with a higher maximum output current rating as follows:
- R = Current (Ampere) rating of the controlled single-phase motor (or sum of ratings, if using multiple motors)
- 2*R = minimum required output current for VFD68 drive
Select a VFD68 drive such that Maximum Output Current (Ampere) > 2*R (see Table 1).
| VFD68Bxx Models | Maximum Output Current (Amperes) | VFD68Cxx Models | Maximum Output Current (Amperes) | VFD68Dxx Models | Maximum Output Current (Amperes) |
|---|---|---|---|---|---|
| VFD68BBB | 0.8 | VFD68CDF | 1.2 | VFD68DFM | 1.7 |
| VFD68BCB | 1.4 | VFD68CFF | 2.2 | VFD68DGM | 2.7 |
| VFD68BDC | 2.5 | VFD68CGG | 3.6 | VFD68DHM | 4.0 |
| VFD68BFD | 4.2 | VFD68CHH | 5.0 | VFD68DJN | 6.1 |
| VFD68BGG | 7.0 | VFD68CJJ | 8.0 | VFD68DKN | 9.0 |
| VFD68BHG | 10.0 | VFD68CKL | 12.0 | VFD68DLN | 12.0 |
| VFD68BJK | 16.5 | VFD68CLL | 16.0 | ||
| VFD68BKL | 23.8 | VFD68CMP | 23.0 | ||
| VFD68BLL | 31.8 | VFD68CNP | 29.5 | ||
| VFD68BMP | 45.0 | ||||
| VFD68BNP | 58.0 |