Appendix 5: EMC Line Filter Selection Chart - PENN Controls - VFD68Bxx - VFD68Cxx - VFD68Dxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive

VFD68 Variable Frequency Drives Technical Bulletin

Brand
PENN Controls
Product name
VFD68 Three‐Phase Variable Frequency Drive
Document type
Technical Bulletin
Part number
24-7664-3051
Document revision
C
Revision date
2019-08-09
Language
English
Table 1. VFD68Bxx Models, 200–240 V
VFD68 Model Rasmi EMC Filter Number kW (H.P.) Typical Full Load Input Current, Amperes Continuous Output Current, Amperes Dimensions, H x W x D, mm (in.)
VFD68BDC-2C FE7200.7 0.4 (1/2) 3.8 2.5 128 x 68 x 113

(5 x 2-11/16 x 4-7/16)

VFD68BFD-2C FE7200.7 1 (0.75) 6.6 4.2 128 x 68 x 133

(5x 2-11/16 x 5-1/4)

VFD68BGG-2C FE7200.7 1.5 (2) 10.5 7.0 128 x 108 x 136

(5 x 4-1/4 x 5-5/16)

VFD68BHG-2C FE7203.7 2.2 (3) 12.1 10.0 128 x 108 x 156

(5 x 4-1/4 x 6-1/8)

VFD68BJK-2C FE7203.7 3.7 (5) 22.2 16.5 128 x 170 x 142

(5 x 6-11/16 x 5-5/8)

VFD68BKL-2C FE7207.5 5.5 (7-1/2) 29.8 23.8 150 x 220 x 155

(5-15/16 x 8-11/16 x 6-1/8)

VFD68BLL-2C FE7207.5 7.5 (10) 37.5 31.8 150 x 220 x 155

(5-15/16 x 8-11/16 x 6-1/8)

VFD68BMP-2C FE72015 11 (15) 53.3 45.0 260 x 220 x 190

(10-1/4 x 8-11/16 x 7-1/2)

VFD68BNP-2C FE72015 15 (20) 75.0 58.0 260 x 220 x 190

(10-1/4 x 8-11/16 x 7-1/2)

Table 2. VFD68Cxx Models, 380–480 V
VFD68 Model Rasmi EMC Filter Number kW (H.P.) Typical Full Load Input Current, Amperes Continuous Output Current, Amperes Dimensions, H x W x D, mm (in.)
VFD68CDF-2C FFR-CSH-036-8A-RF1 0.4 (1/2) 1.8 1.2 128 x 108 x 130

(5 x 4-1/4 x 5-1/8)

VFD68CFF-2C FFR-CSH-036-8A-RF1 0.75 (1) 3.5 2.2 128 x 108 x 130

(5 x 4-1/4 x 5-1/8)

VFD68CGG-2C FFR-CSH-036-8A-RF1 1.5 (2) 5.9 3.6 128 x 108 x 136

(5 x 4-1/4 x 5-5/16)

VFD68CHH-2C FRR-MSH-80-16A-RF1 2.2 (3) 8.4 5.0 128 x 108 x 156

(5 x 4-1/4 x 6-1/8)

VFD68CJJ-2C FRR-MSH-80-16A-RF1 3.7 (5) 13.9 8.0 128 x 108 x 166

(5 x 4-1/4 x 6-1/2)

VFD68CKL-2C FRR-MSH-170-30A-RF1 5.5 (7-1/2) 16.7 12.0 150 x 220 x 155

(5-15/16 x 8-11/16 x 6-1/8)

VFD68CLL-2C FRR-MSH-170-30A-RF1 7.5 (10) 23.8 16.0 150 x 220 x 155

(5-15/16 x 8-11/16 x 6-1/8)

VFD68CMP-2C FRR-MSH-300-50A-RF1 11 (15) 29.9 23.0 260 x 220 x 190

(10-1/4 x 8-11/16 x 7-1/2)

VFD68CNP-2C FRR-MSH-300-50A-RF1 15 (20) 40.0 29.5 260 x 220 x 190

(10-1/4 x 8-11/16 x 7-1/2)