Can read the description of the following items:
- system environment variables
- real-time monitor
- fault history
- VFD parameters assigned to the holding register area
| Subordinate Address | Function | Starting Address | Number of Points | CRC Check | |||
|---|---|---|---|---|---|---|---|
| (8 bit) | H03 (8 bit) | H (8 bit) | L (8 bit) | H (8 bit) | L (8 bit) | L (8 bit) | H (8 bit) |
| Subordinate Address | Function | Byte Count | Data | CRC Check | |||
|---|---|---|---|---|---|---|---|
| (8 bit) | H03 (8 bit) | (8 bit) | H (8 bit) | L (8 bit) | ...
(n x 16 bit) |
L (8 bit) | H (8 bit) |
| Message | Description |
|---|---|
| Subordinate Address | Address to which the message is sent. Broadcast communication cannot be made (0 is invalid). |
| Function | Set H03 |
| Starting Address | Set the
address at which holding register data read is started Starting address = starting register address (decimal)-40001 For example, setting the starting address 0001 reads the data of the holding register 40002. |
| Number of Points | Number of holding registers from which the data is read (125 maximum). |
| Message | Description |
|---|---|
| Byte Count | The setting range is H02 to H14 (2 to 20). The byte count is set at twice the number of points. |
| Data: Read Data | The number of data to be read equals the number of points. Data are read in order of high byte and low byte, and set in order of starting address data, starting address+1 data, starting address +2 data, and so forth. |