Message Format - PENN Controls - VFD68Bxx - VFD68Cxx - VFD68Dxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive

VFD68 Variable Frequency Drives Technical Bulletin

Product
Document revision
C
Revision date
2019-08-09
Part number
24-7664-3051
Figure 1. Message Format

Table 1. Data Check Time
Item Check Time
Various Monitors, Operation Command, Frequency Setting (RAM) < 20 ms
Parameter Read and Write, Frequency Setting (EEPROM) < 50 ms
Parameter Clear or All Clear < 5 s
Reset Command No answer