| Communication
Protocol |
Modbus RTU protocol |
P.549 |
| Conforming
Standard |
EIA-485 (RS-485) |
— |
| Number of
Connectable Devices |
1:N (maximum 32 units),
setting is 0 to 247 stations |
P.117 |
| Communication
Speed |
Select 4800, 9600, 19200, or
38400 bps |
P.118 |
| Control
Procedure |
Asynchronous |
— |
| Communication
Method |
Half-duplex |
— |
| Communication |
Character System |
Binary (always 8
bits) |
— |
| Start Bit |
1 bit |
— |
| Stop Bit Length |
- No parity, stop bit length: 2 bits
- Odd Parity; stop bit length: 1 bit
- Even parity; stop bit length: 1 bit
|
P.120 |
| Parity Check |
| Error Check |
CRC code check |
— |
| Terminator |
Not used |
— |
| Waiting Time
Setting |
Not used |
— |