For applications using a 0–10 VDC P499V Transducer, you must:
- adjust the parameter values that are listed in Table 1
- ensure that the AI2 mode switch (Figure 1) is set correctly
- calculate and change C x parameters based on the desired operating pressure range for the condensing fans on your application
The VFD68 has the ability to control motor speed using the higher input signal value of
two voltage inputs when you configure AI1 and AI2 as the same model transducer. For the
high-input signal select application with two transducers (Figure 1 or Figure 1), use the parameter values in Table 1 and
see Figure 1 in
VFD68Bxx and VFD68Cxx Drive Basic and Advanced Parameters, and Adjusting the Default Parameters.
Figure 1. Wiring 0–10 VDC Input Signal Transducers

| Setting | Single Transducer | Dual Transducer, High-Signal Select |
|---|---|---|
| P. 731 | 0 (0–10 V) | 0 (0–10 V) |
| P.2661 | 1 (voltage input) | 1 (voltage input) |
| P.2671 | 2 (0–10 V) | 2 (0–10 V) |
| Analog Input Terminal | AI1 or AI2 | AI1 and AI2 |
| AI2 Mode Switch2 | V | V |
Important: If using two voltage input devices, both devices must be identical.
Do not use input devices with different ranges and operating characteristics.