Input Wiring Connections - PENN Controls - VFD68Bxx - VFD68Cxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive

VFD68 Variable Frequency Drives (230 or 460 VAC) Installation Guide

Product
Document revision
F
Revision date
2019-08-16
docpartnumberlabel
Part No.
Part number
24-7664-3108

Wire the input device to the analog input terminals (Table 1) and make any necessary parameter adjustments. See Setup and Adjustment and Parameter Settings Calculations for Motor Speed vs. Pressure for more information.

Table 1. Wiring P499 Transducers as Input Devices
Signal P499R Ratiometric Transducers Analog Input Terminal
AI1 white wire of first transducer Terminal 2
AI2 white wire of second transducer Terminal 4
+5 V red wire Terminal 10
ACOM black wire Terminal 5