Integral solid-state short circuit protection does not provide branch circuit protection. The installer must provide branch circuit protection in accordance with the National Electrical Code for the U.S. or the Canadian Electrical Code for Canada and any additional codes.
As specified, UL Class T fuses or any faster acting fuse with the appropriate rating or Listed UL 489 Molded Case Circuit Breaker (MCCB) must be employed in accordance with Table 1 and Table 1.
230 VAC | kW (HP) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.1 (1/8) |
0.2 (1/4) |
0.4 (1/2) |
0.75 (1) |
1.5 (2) |
2.2 (3) |
3.7 (5) |
5.5 (7.5) |
7.5 (10) |
11
(15) |
15 (20) |
|
Rated fuse voltage (V) | 240 V or more | ||||||||||
Fuse maximum allowable rating (A) (without power factor improving reactor)1 | 15 | 15 | 15 | 20 | 30 | 40 | 60 | 70 | 80 | 150 | 175 |
Molded case circuit breaker (MCCB) Maximum allowable rating (A)1 | 15 | 15 | 15 | 15 | 20 | 25 | 40 | 60 | 80 | 110 | 150 |
460 VAC | kW (HP) | ||||||||
---|---|---|---|---|---|---|---|---|---|
0.4
(1/2) |
0.75 (1) |
1.5
(2) |
2.2
(3) |
3.7
(5) |
5.5
(7.5) |
7.5
(10) |
11
(15) |
15
(20) |
|
Rated fuse voltage (V) | 480 V or more | ||||||||
Fuse maximum allowable rating (A) (without power factor improving reactor)2 | 6 | 10 | 15 | 20 | 30 | 40 | 70 | 80 | 90 |
Molded case circuit breaker (MCCB) Maximum allowable rating (A)2 | 15 | 15 | 15 | 15 | 20 | 30 | 40 | 50 | 70 |
1 Maximum allowable rating by US
National Electrical Code. Exact size must be chosen for each
installation.
2 Maximum allowable rating by US
National Electrical Code. Exact size must be chosen for each
installation.