Parameter Settings Calculations for Motor Speed vs. Pressure - PENN Controls - VFD68Bxx - VFD68Cxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive
VFD68 Variable Frequency Drives (230 or 460 VAC) Installation Guide
- Product
- Document revision
- F
- Revision date
- 2019-08-16
- docpartnumberlabel
- Part No.
- Part number
- 24-7664-3108
Figure 1. Applications Using 0.5–4.5 V Ratiometric Transducers
Figure 2. Applications Using 0–10 V Transducers
Figure 3. Applications Using 4–20 mA Transducers