Exit the Parameter Adjustment Mode - PENN Controls - VFD68Bxx - VFD68Cxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive
VFD68 Variable Frequency Drives (230 or 460 VAC) Installation Guide
- Product
- Document type
- Installation Guide
- Document revision
- F
- Revision date
- 2019-08-16
- docpartnumberlabel
- Part No.
- Part number
- 24-7664-3108
Procedure
-
Press MODE twice to exit parameter setting mode (PRM mode) and enter manual operation mode (PU mode). The PU LED illuminates.
-
Press PU/EXT twice to exit PU mode and enter EXT RUN mode for normal operation. The EXT LED illuminates.
-
Use the jumper wire to connect terminal SD to terminal STF to run the motor using the analog input.