Procedure
Results
Mount the VFD vertically (Figure 1) in an acceptable NEMA-rated enclosure on a non-flammable surface. When you drill mounting holes and mount the VFD, ensure that you do not allow metal chips or other material to enter the VFD housing.
Figure 3. Mounting the VFD68 Drive

See Figure 4 and Table 1 for mounting space requirements.
Figure 4. Required Clearance for Mounting Inside an Enclosure

Dimension | 3.7
kW (5 HP) or Less |
5.5–7.5 kW (7-1/2 to 10 HP) |
---|---|---|
A | 100 mm (4 in.) or more | 100 mm (4 in.) or more |
B | 10 mm (7/16 in.) or more | 50 mm (2 in.) or more |
C |