Agency Standards Compliance - PENN Controls - VFD68Bxx - VFD68Cxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive

VFD68 Variable Frequency Drives (230 or 460 VAC) Installation Guide

Product
Document revision
F
Revision date
2019-08-16
docpartnumberlabel
Part No.
Part number
24-7664-3108
  • North America: cULus Listed; UL 508C, USA File: NMMS.E244421; Canada File: NMMS7.E244421
  • Europe: CE Mark - Conforms to the provisions of the Low Voltage Directive and the EMC Directive when an EMC-compliant line filter is attached to the power supply.
    Note: For more information, see Appendix 5: EMC Line Filter Selection Chart in the VFD68 Variable Frequency Drive Technical Bulletin (Part No. 24-7664-3051).
  • Australia: Regulatory Compliance Mark (RCM)