Dimensions - PENN Controls - VFD68Bxx - VFD68Cxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive

VFD68 Variable Frequency Drives (230 or 460 VAC) Installation Guide

Product
Document type
Installation Guide
Document revision
F
Revision date
2019-08-16
docpartnumberlabel
Part No.
Part number
24-7664-3108
Figure 1. Dimensions for VFD68 Drives, 230–460 VAC Models

Table 1. Three-phase 230 VAC models, mm (in.)
VFD Model H H1 W W1 D
VFD68BBB 128 (5.04) 118 (4.65) 68 (2.68) 56 (2.20) 80.5 (3.17)
VFD68BCB
VFD68BDC 112.5 (4.43)
VFD68BFD 132.5 (5.22)
VFD68BGG 108 (4.25) 96 (3.78) 135.5 (5.34)
VFD68BHG
VFD68BJK 170 (6.69) 158 (6.22) 142.5 (5.61)
VFD68BKL 150 (5.91) 138 (5,43) 220 (8.66) 208 (8.19) 155 (6.10)
VFD68BLL
VFD68BMP 260 (10.23) 244 (9.61) 220 (8.66) 195 (7.68) 190 (7.48)
VFD68BNP
Table 2. Three-Phase 460 VAC Models, mm (in.)
VFD Model H H1 W W1 D
VFD68CDF 128 (5.04) 118 (4.65) 108 (4.25) 96 (3.78) 129.5 (5.10)
VFD68CFF
VFD68CGG 135.5 (5.34)
VFD68CHH 155.5 (6.12)
VFD68CJJ 165.5 (6.52)
VFD68CKL 150 (5.91) 138 (5.43) 220 (8.66) 208 (8.19) 155 (6.10)
VFD68CLL
VFD68CMP 260 (10.23) 244 (9.61) 220 (8.66) 195 (7.68) 190 (7.48)
VFD68CNP