Checking the Rating Plate - PENN Controls - VFD68Bxx - VFD68Cxx - Three‐Phase Motor Speed Controller - VFD68 Three‐Phase Variable Frequency Drive

VFD68 Variable Frequency Drives (230 or 460 VAC) Installation Guide

Product
Document revision
F
Revision date
2019-08-16
docpartnumberlabel
Part No.
Part number
24-7664-3108

Before you install the VFD, check the rating plate on the side to verify that the voltage, kW (horsepower), and output current ratings are correct for your application. See Figure 1, Table 1, and Selecting the Correct VFD68 Drive for a Fan Motor.

Figure 1. Rating Plate

Table 1. VFD68 Drive Model Information
  Voltage kW (Horsepower) Dimensions, H x W x D, mm (in.)
B 200–240 VAC, 50/60 Hz 0.1

(1/8)

128 x 68 x 81

(5 x 2-11/16 x 3-3/16)

C 400–480 VAC, 50/60 Hz 0.2

(1/4)

128 x 68 x 113

(5 x 2-11/16 x 4-7/16)

D   0.4

(1/2)

128 x 68 x 133

(5x 2-11/16 x 5-1/4)

F   0.75

(1)

128 x 108 x 130

(5 x 4-1/4 x 5-1/8)

G   1.5

(2)

128 x 108 x 136

(5 x 4-1/4 x 5-5/16)

H   2.2

(3)

128 x 108 x 156

(5 x 4-1/4 x 6-1/8)

J   3.7

(5)

128 x 108 x 166

(5 x 4-1/4 x 6-1/2)

K   5.5

(7-1/2)

128 x 170 x 142

(5 x 6-11/16 x 5-5/8)

L   7.5

(10)

150 x 220 x 155

(5-15/16 x 8-11/16 x 6-1/8)

M   11

(15)

150 x 140 x 136

(5-15/16 x 5-1/2 x 5-5/16)

N   15

(20)

150 x 220 x 148

(5-15/16 x 8-11/16 x 5-13/16)

P     260 x 220 x 190

(10-1/4 x 8-11/16 x 7-1/2)

For example, a VFD68BGG would be rated for 200–240 VAC and 2 horsepower.

Important: Frequently starting and stopping the VFD shortens the lifespan of the VFD68 Drive. In applications where the drive will start or stop frequently, select a VFD which has an output current rating that is 1.5 to 2 times greater than the FLA current rating of the three-phase motor.