Roughing-in Dimensions - PENN Controls - LIT-1927410 - V46 - Pressure Actuated Water Regulating Valve - V46 Low and All‐Range Pressure Refrigerant

V46 Series Valve Dimensions Catalog Page

Brand
PENN Controls
Product name
V46 Low and All‐Range Pressure Refrigerant
Document type
Catalog Page
Document number
LIT-1927410
Revision date
2020-04-22
Language
English
Table 1. Commercial Service: V46 Threaded Connection Dimensions
Valve Size Dimensions in Inches
A B C D E F G
3/8 in. 2-5/8 6-3/4 3-1/8 1-1/2 1-1/4 13/32 3-7/32
1/2 in. 3-1/8

(3-1/4) 1

7-13/32 3-3/8 1-27/32 1-1/2 13/32 3-5/8
3/4 in. 3-3/8

(3-5/8)1

7-7/8 3-7/8 2-1/32 1-3/4 13/32 3-21/32
1 in. 4-1/2

(4-7/8)1

10-3/4 5-1/2 2-25/32 2 1/2 4-3/4
1-1/4 in. 4-7/8 11-1/8 5-3/4 2-5/8 2-3/8 1/2 4-29/32
Figure 1. V46 Series Threaded Type Valves

WARNING
  • Risk
  • This product is made of copper alloy, which contains lead. The product is therefore not to be used on drinking water.
Figure 2. Flange Type Valves
Table 2. Commercial Service: V46 Flange Connection Dimensions
Valve Size Dimensions in Inches V46 Flange Specifications
A B C D E F G H I No. of Holes Hole Size Bolt Circle
1-1/2 in. 5-5/16 11-1/8 5-3/4 9/16 5 1-7/8 2-5/8 1/2 4-29/32 4 5/8 3-7/8
2 in. 6-5/8 13 6-15/32 5/8 6 2-1/4 3-1/2 1/2 6-1/8 4 3/4 4-3/4
2-1/2 in. 6-3/4 13-1/2 6-3/8 3/4 7 2-23/32 3-1/2 1-1/32 6-3/32 4 3/4 5-1/2
Table 3. Maritime Service: American Society of Mechanical Engineers (ASME) Flange Connection Dimensions
Valve Size Dimensions in Inches ASME Flange Specifications
A B C D E F G H I No. of Holes Hole Size Bolt Circle
1-1/2 in. 5-5/16 10-1/2 5-5/8 9/16 5 1-7/8 2-5/8 1/2 5 4 5/8 3-7/8
2 in. 6-3/8 13-1/8 6-1/2 1/2 6 2-3/4 3-1/2 5/8 6 4 3/4 4-3/4
2-1/2 in. 6-3/4 13-1/8 6-1/2 11/16 7 2-3/4 3-1/2 5/8 6 4 3/4 5-1/2
Table 4. Navy BuShips Service: Navy Flange Connection Dimensions
Valve Size Dimensions in Inches Navy Flange Specifications
A B C D E F G H I No. of Holes Hole Size Bolt Circle
3/4 in. 4-3/16 7-3/4 4 7/16 3-13/16 1-1/8 2-1/32 1/2 3-5/16 4 9/16 2-11/16
1 in. 5-5/16 9 4-1/2 1/2 4-1/4 1-1/4 2-5/8 1/2 4 4 9/16 3-1/8
1-1/4 in. 5-5/16 9-11/32 4-11/16 1/2 4-1/2 1-5/8 2-5/8 1/2 4-5/32 4 9/16 3-3/8
1-1/2 in. 5-5/16 10-7/32 5-3/4 1/2 5-1/16 1-7/8 2-5/8 1/2 4 6 9/16 3-15/16
2 in. 6-3/8 14-1/8 6-13/32 1/2 5-9/16 2-3/4 3-1/2 7/16 7-9/32 6 9/16 4-7/16
2-1/2 in. 6-3/8 14-5/16 6-1/2 1/2 6-1/8 2-3/4 3-1/2 5/8 7-3/16 6 9/16 5
1 Values in parenthesis are for maritime valves. All other dimensions remain the same.