V46 flowcharts - PENN Controls - LIT-125687 - V46 - Pressure Actuated Water Regulating Valve - V46 Low and All-Range Pressure Refrigerant

V46 Pressure-Actuated Water-Regulating Valve Product Bulletin

Brand
PENN Controls
Product name
V46 Low and All-Range Pressure Refrigerant
Document type
Product Bulletin
Document number
LIT-125687
Revision date
2021-08-17
Language
English

The maximum differential water pressure across a valve is 60 psi.

Figure 1. 3/8 in. V46 direct-acting low flow
Figure 2. 3/8 in. V46 all range valve
Figure 3. 1/2 in. V46 all range valve
Figure 4. 3/4 in. V46 all range valve
Figure 5. 1 in. V46 all range valve
Figure 6. 1-1/4 in. V46 all range valve
Figure 7. 1-1/2 in. V46 all range valve
Figure 8. 2 in. V46 high range valve
Figure 9. 2 in. V46 low range valve
Figure 10. 2-1/2 in. V46 high range valve
Figure 11. 2-1/2 in. V46 low range valve