Technical specifications - PENN Controls - LIT-125687 - V46 - Pressure Actuated Water Regulating Valve - V46 Low and All-Range Pressure Refrigerant

V46 Pressure-Actuated Water-Regulating Valve Product Bulletin

Brand
PENN Controls
Product name
V46 Low and All-Range Pressure Refrigerant
Document type
Product Bulletin
Document number
LIT-125687
Revision date
2021-08-17
Language
English
Table 1. V46 pressure-actuated water-regulating valve
Specification Description
Product V46 Series Pressure Actuated Valve
Body material

Commercial: 3/8, 1/2, or 3/4 in. sizes have cast brass bodies, other commercial types have cast iron bodies with rust resisting finish

Navy and maritime: Cast Naval bronze

Extension sleeve, disc, stud, disc holder material

Commercial: Brass; MONEL is available at additional cost

Navy and maritime: MONEL

Valve seat material

Commercial: Aluminum bronze; MONEL is available at additional cost

Navy and maritime: MONEL

Valve disc Buna-N
Diaphragm Nylon reinforced Buna-N
Water supply pressure 150 psig (1034 kPa) maximum
Water supply temperature 170°F (77°C) maximum
Sensing element

Noncorrosive refrigerants: Brass and phosphor bronze bellows in brass cup

Navy and maritime: MONEL bellows in brass cup

2 and 2 1/2 in. high range service: MONEL bellows in brass cup

Pressure range See Table 4
Shipping weight See Selection charts

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.