Selection charts - PENN Controls - LIT-125687 - V46 - Pressure Actuated Water Regulating Valve - V46 Low and All-Range Pressure Refrigerant

V46 Pressure-Actuated Water-Regulating Valve Product Bulletin

Product
Refrigeration > Refrigerant > V46 Low and All-Range Pressure Refrigerant
Document type
Product Bulletin
Document number
LIT-125687
Revision date
2021-08-17
Table 1. Direct-acting commercial type - noncorrosive refrigerants
Product Size, in. Inlet and outlet Service Element style Shipping weight, lb (kg) Seat repair kit Replacement power element
V46AA-1 3/8 NPT Threaded All range 45 2.3 (1.0) STT14A-600R SEP91A-600R and SEC37A-601R1
V46DA-2 3/8 NPT Threaded Extended all range2 45 2.3 (1.0) STT14A-603R SEP91A-600R and SEC37A-601R1
V46AB-1 1/2 NPT Threaded All range 45 3.3 (1.5) STT15A-602R SEP91A-602R and SEC37A-602R1
V46AC-1 3/4 NPT Threaded All range 45 4.3 (2.0) STT16A-601R SEP91A-601R and SEC37A-602R1
V46AD-1 1 NPT Threaded All range 45 9.3 (4.0) STT17A-609R SEP91A-603R and SEC37A-600R1
V46AE-1 1-1/4 NPT Threaded All range 45 10.0 (4.5) STT17A-610R SEP91A-603R and SEC37A-600R1
V46AR-1 1-1/2 NPT 4-hole ASME flange All range 45 13.1 (6.0) STT17A-610R SEP91A-603R and SEC37A-600R1
V46AS-1 2 4-hole ASME flange Low range 5 25.5 (11.6) STT18A-600R SEP81A-602R3
V46AS-2 2 4-hole ASME flange High range 5 25.5 (11.6) STT18A-600R SEP81A-601R
V46AT-1 2 1/2 4-hole ASME flange Low range 5 29.5 (11.6) STT18A-601R SEP81A-602R3
V46AT-2 1/2 4-hole ASME flange High range 5 29.5 (11.6) STT18A-601R SEP81A-601R
Table 2. Maritime type - noncorrosive refrigerants
Product Size, in. Inlet and outlet Service Element style Shipping weight, lb (kg) Seat repair kit Replacement Power Element
V46BA-24 3/8 NPT Threaded All range 34 2.3 (1.0) STT14A-601R SEP13A-602R
V46BB-24 1/2 NPT Threaded All range 34 3.3 (1.5) STT15A-603R4 SEP13A-600R4
V46BC-2 3/4 NPT Threaded All range 34 4.3 (2.0) STT17A-613R SEP13A-603R
V46BD-2 1 NPT Threaded All range 34 9.5 (4.3) STT17A-611R4 SEP50A-600R
V46BE-2 1 1/4 NPT Threaded All range 34 10.3 (4.7) STT17A-612R SEP50A-600R
V46BS-4 2 4-hole ASME flange High range 34 25.5 (11.6) STT18A-602R SEP50A-601R4
V46BT-44 2 1/2 4-hole ASME flange High range 34 29.5 (13.4) STT18A-602R SEP50A-601R4
Table 3. Navy type - Noncorrosive refrigerants
Product Size, in. Inlet and outlet Service Element style Shipping weight, lb (kg) Seat repair kit Replacement Power Element
V46CJ-25 1/2 Sweat connector All range 34 3.6 (1.6) STT15A-603R5 SEP13A-600R5
V46CN-25 3/4 4-hole Navy flange All range 34 7.1 (3.2) STT17A-613R SEP13A-603R
V46CP-25 1 4-hole Navy flange All range 34 12.0 (5.4) STT17A-611R5 SEP50A-600R
V46CQ-25 1 1/4 4-hole Navy flange All range 34 10.3 (4.7) STT17A-612R SEP50A-600R
V46BR-25 1 1/2 6-hole Navy flange All range 34 13.5 (6.1) STT17A-612R SEP50A-600R
V46CR-25 1 1/2 6-hole Navy flange All range 34 13.8 (6.3) STT17A-612R SEP50A-600R
V46BS-35 2 6-hole Navy flange Low range 34 25.5 (11.6) STT18A-602R SEP50A-601R5
V46CS-35 2 6-hole Navy flange Low range 34 24.4 (11.1) STT18A-602R SEP50A-601R5
V46BT-35 2 1/2 6-hole Navy flange Low range 34 29.5 (13.4) STT18A-602R SEP50A-601R5
V46CT-35 2 1/2 6-hole Navy flange Low range 34 25.5 (11.6) STT18A-602R SEP50A-601R5
V46CT-45 2 1/2 6-hole Navy flange High range 34 25.5 (11.6) STT18A-602R SEP50A-601R5

Table 4. Pressure range specifications
Refrigerant Maximum opening point, psig (kPa)6 Maximum permissible pressure, psig (kPa)
V46A, B, C, D Water Refrigerant
All range R12, R22, R134a, R502, R404a, R507 70 to 260 (483 to 1,793) 150 (1,034) 320 (2,206)
All range with high overpressure 70 to 260 (483 to 1,793) 150 (1,034) 370 (2,551)
3/8 in. extended all range 70 to 300 (483 to 2,068) 150 (1,034) 440 (3,034)
2 and 2-1/2 in. low range R134a 70 to 170 (483 to 1,172) 150 (1,034) 230 (1,586)
2 and 2-1/2 in. high range R22, R502, R404a, R507 160 to 260 (1,103 to 1,793) 150 (1,034) 320 (2,206)
1 Replacement element supplied with 1/4 in. SAE connector. Order SEC37A capillary kit with flare nuts separately, if needed. Use only on valves specified.
2 Maximum opening point of 70 psi to 300 psi (483 kPa to 2,068 kPa), maximum permissible refrigerant pressure of 440 psi (3,034 kPa).
3 Non-stock item, built to order.
4 Non-stock item, built to order.
5 Non-stock item, built to order.
6 V46A, B, C direct acting valve ranges indicate the valve opening point.