Product number selection - PENN Controls - LIT-125687 - V46 - Pressure Actuated Water Regulating Valve - V46 Low and All-Range Pressure Refrigerant

V46 Pressure-Actuated Water-Regulating Valve Product Bulletin

Brand
PENN Controls
Product name
V46 Low and All-Range Pressure Refrigerant
Document type
Product Bulletin
Document number
LIT-125687
Revision date
2021-08-17
Language
English

For applications that call for valves not listed in Selection charts, use Table 1 to specify a custom valve. For example, to order a direct-acting, commercial valve with a 1 1/4 in. NPT threaded connection, specify a V46AE.

Table 1. Type number selection matrix
Product code Description
V46 A   Open on rise, commercial
B Open on rise, maritime
C Open on rise, Navy
D Open on rise, commercial low flow
E Open on rise, commercial with high pressure bellows
F Open on rise, maritime with high pressure bellows
G Open on rise, Navy with high pressure bellows
L Open on rise, commercial low flow, no repair
  A 3/8 in. NPT threaded
B 1/2 in. NPT threaded
C 3/4 in. NPT threaded
D 1 in. NPT threaded
E 1 1/4 in. NPT threaded
F 1 1/2 in. NPT threaded
G 9/16–18 threaded
H 3/8 in. sweat
J 1/2 in. sweat
K 3/4 in. sweat
L 1 in. sweat
M 1 1/4 in. sweat
N 3/4 in. flange
P 1 in. flange
Q 1 1/4 in. flange
R 1 1/2 in. flange
S 2 in. flange
T 2 1/2 in. flange
Table 2. Pressure connection styles
Valve Style number Description
Commercial service: Noncorrosive refrigerant
1 1/2 in. and smaller 45 30 in. (762 mm) copper capillary with 1/4 in. flare nut and valve depressor
51 1/4 in. male flare fitting
341 30 in. (762 mm) copper capillary with 1/4 in. section for sweat or flare connection
2 in. and 2 1/2 in. 5 1/4 in. male flare fitting
Navy and marine service
All sizes 34 30 in. (762 mm) copper capillary with 1/4 in. section for sweat or flare connection
1 Optional; quantity orders only.