Features and benefits - PENN Controls - LIT-125687 - V46 - Pressure Actuated Water Regulating Valve - V46 Low and All-Range Pressure Refrigerant

V46 Pressure-Actuated Water-Regulating Valve Product Bulletin

Brand
PENN Controls
Product name
V46 Low and All-Range Pressure Refrigerant
Document type
Product Bulletin
Document number
LIT-125687
Revision date
2021-08-17
Language
English
No close fitting or sliding parts in water passages
Provides robust control in non-ideal conditions.
Corrosion resistant material for parts that come in direct contact with water
Promotes longer valve life.
Accessible range spring
Facilitates easy manual flushing, if required.
Take-apart construction
Facilitates access to the interior of valves without removing the valve from the refrigeration system or pumping down.
Pressure-balanced design

Maintains a consistent setpoint against both gradual and sudden water pressure changes.