Figure 1. Commercial service V46 threaded connection dimensions, in.
Threaded type dimensions, in. | |||||||
---|---|---|---|---|---|---|---|
Valve size | A | B | C | D | E | F | G |
3/8 in. | 2 5/8 | 6 3/4 | 3 1/8 | 1 1/2 | 1 1/4 | 13/32 | 3 7/32 |
1/2 in. | 3 1/8 (3 1/4)1 | 7 13/32 | 3 3/8 | 1 27/32 | 1 1/2 | 13/32 | 3 5/8 |
3/4 in. | 3 3/8 (3 5/8)1 | 7 7/8 | 3 7/8 | 2 1/32 | 1 3/4 | 13/32 | 3 21/32 |
1 in. | 4 1/2 (4 7/8)1 | 10 3/4 | 5 1/2 | 2 25/32 | 2 | 1/2 | 4 3/4 |
1 1/4 in. | 4 7/8 | 11 1/8 | 5 3/4 | 2 5/8 | 2 3/8 | 1/2 | 4 29/32 |
Figure 2. Flange type valves
Valve size | A | B | C | D | E | F | G | H | I |
---|---|---|---|---|---|---|---|---|---|
1 1/2 in. | 5 5/16 | 11 1/8 | 5 3/4 | 9/16 | 5 | 1 7/8 | 2 5/8 | 1/2 | 4 29/32 |
2 in. | 6 5/8 | 13 | 6 15/32 | 5/8 | 6 | 2 1/4 | 3 1/2 | 1/2 | 6 1/8 |
2 1/2 in. | 6 3/4 | 13 1/2 | 6 3/8 | 3/4 | 7 | 2 23/32 | 3 1/2 | 1 1/32 | 6 3/32 |
Valve size | Number of holes | Hole size, in. | Bolt circle, in. |
---|---|---|---|
1 1/2 in. | 4 | 5/8 | 3 7/8 |
2 in. | 4 | 3/4 | 4 3/4 |
2 1/2 in. | 4 | 3/4 | 5 1/2 |
Valve size | A | B | C | D | E | F | G | H | I |
---|---|---|---|---|---|---|---|---|---|
1 1/2 in. | 5 5/16 | 10 1/2 | 5 5/8 | 9/16 | 5 | 1 7/8 | 2 5/8 | 1/2 | 5 |
2 in. | 6 3/8 | 13 1/8 | 6 1/2 | 1/2 | 6 | 2 3/4 | 3 1/2 | 5/8 | 6 |
2 1/2 in. | 6 3/4 | 13 1/8 | 6 1/2 | 11/16 | 7 | 2 3/4 | 3 1/2 | 5/8 | 6 |
Valve size | Number of holes | Hole size, in. | Bolt circle, in. |
---|---|---|---|
1 1/2 in. | 4 | 5/8 | 3 7/8 |
2 in. | 4 | 3/4 | 4 3/4 |
2 1/2 in. | 4 | 3/4 | 5 1/2 |
Valve size | A | B | C | D | E | F | G | H | I |
---|---|---|---|---|---|---|---|---|---|
3/4 in. | 4 3/16 | 7 3/4 | 4 | 7/16 | 3 13/16 | 1 1/8 | 2 1/32 | 1/2 | 3 5/16 |
1 in. | 5 5/16 | 9 | 4 1/2 | 1/2 | 4 1/4 | 1 1/4 | 2 5/8 | 1/2 | 4 |
1 1/4 in. | 5 5/16 | 9 11/32 | 4 11/16 | 1/2 | 4 1/2 | 1 5/8 | 2 5/8 | 1/2 | 4 5/32 |
1 1/2 in. | 5 5/16 | 10 7/32 | 5 3/4 | 1/2 | 5 1/16 | 1 7/8 | 2 5/8 | 1/2 | 4 |
2 in. | 6 3/8 | 14 1/8 | 6 13/32 | 1/2 | 5 9/16 | 2 3/4 | 3 1/2 | 7/16 | 7 9/32 |
2 1/2 in. | 6 3/8 | 14 5/16 | 6 1/2 | 1/2 | 6 1/8 | 2 3/4 | 3 1/2 | 5/8 | 7 3/16 |
Valve size | Number of holes | Hole size, in. | Bolt circle, in. |
---|---|---|---|
3/4 in. | 4 | 9/16 | 2 11/16 |
1 in. | 4 | 9/16 | 3 1/8 |
1 1/4 in. | 4 | 9/16 | 3 3/8 |
1 1/2 in. | 6 | 9/16 | 3 15/16 |
2 in. | 6 | 9/16 | 4 7/16 |
2 1/2 in. | 6 | 9/16 | 5 |
1 Values in
parenthesis are for maritime valves. All other dimensions remain
the same.