Kits are available, at additional cost, for 1 1/2, 2, and 2 1/2 in. ASME specification flange-connection valves only. Each flange kit contains two ring gaskets, two cast iron flanges, eight machine bolts, and eight hex nuts.
Figure 1. Flange kit
Kit number | Water valve size |
---|---|
KIT 14A-612 | 1 1/2 in. |
KIT 14A-613 | 2 in. |
KIT 14A-614 | 2 1/2 in. |