V248 Series Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants technical specifications - PENN Controls - LIT-1900576 - V248 - Pressure Actuated Water Regulating Valve - V248 Series 3-Way Pressure Actuated Water Regulating Valve

V248 Series Three-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900576
Revision date
2020-04-22
Specification Description
Maximum Working Pressure 630 psig (43.4 bar)
Factory-Set Opening Point

(Port 1 to Port 2)

275 psig (19.0 bar)
Opening Point Adjustment Range (Port 1 to Port 2) 200 to 400 psi (13.8 to 27.6 bar)
Throttling Range

120 psi (8.3 bar) for 1/2 in. size

100 psi (6.9 bar) for 3/4 in., 1 in., and 1-1/4 in. sizes

140 psi (9.6 bar) for 1-1/2 in. size

Media 150 psig (10.3 bar) maximum, -4°F to 170°F (-20°C to 77°C) glycol/water or liquids with low freezing points that are compatible with valve materials