V248 Flowcharts - PENN Controls - LIT-1900576 - V248 - Pressure Actuated Water Regulating Valve - V248 Series 3-Way Pressure Actuated Water Regulating Valve

V248 Series Three-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants Catalog Page

Product
Document number
LIT-1900576
Revision date
2020-04-22

The maximum recommended differential water pressure across a valve is 20 psig (1.4 bar).

Figure 1. 1/2 in. Direct Acting Valve Flowchart

Figure 2. 3/4 in. Direct Acting Valve Flowchart

Figure 3. 1 in. Direct Acting Valve Flowchart

Figure 4. 1-1/4 in. Direct Acting Valve Flowchart

Figure 5. 1-1/2 in. Direct Acting Valve Flowchart

Figure 6. V248 1/2 in. Through 1-1/4 in. Screw Connection Valves Dimensions

Figure 7. V248 Union Sweat Connection Valves Dimensions

Figure 8. V248 1-1/2 in. Screw Connection Valves Dimensions

Table 1. V248 1/2 in. Through 1-1/4 in. Screw Connection Valves Dimensions
Valve Size Dimensions in Inches (Millimeters)
A B C D E F
1/2 in. 3-1/16 (78) 2 (51) 8-11/16 (220) 3-13/16 (96) 1-1/2 (38) 3-3/8 (86)
3/4 in. 3-3/8 (86) 2-3/16 (55) 9-3/4 (248) 4-3/16 (106) 1-3/4 (44) 3-13/16 (98)
1 in. 4-3/4 (121) 2-13/16 (71) 12-1/2 (318) 5-15/16 (151) 2-1/16 (52) 4-1/2 (114)
1-1/4 in. 4-3/4 (121) 2-13/16 (71) 13-1/4 (336) 6-1/8 (156) 2-3/8 (60) 4-3/4 (121)
Table 2. V248 Union Sweat Connection Valves Dimensions
Valve Size Dimensions in Inches (Millimeters)
A B C D E F
3/4 in. 3-3/8 (86) 2-3/16 (55) 9-3/4 (248) 4-3/16 (106) 1-3/4 (44) 3-13/16 (98)
1 in. 4-3/4 (121) 2-13/16 (71) 12-1/2 (318) 5-15/16 (151) 2-1/16 (52) 4-1/2 (114)
1-1/4 in. 4-3/4 (121) 2-13/16 (71) 13-1/4 (336) 6-1/8 (156) 2-3/8 (60) 4-3/4 (121)
Table 3. V248 1-1/2 in. Screw Connection Valves Dimensions
Valve Size Dimensions in Inches (Millimeters)
A B C D E F
1-1/2 in. 6 (152) 3-1/2 (89) 15-1/4 (382) 8 (203) 9-5/16 (237) 6-7/8 (175)