Selection Charts - PENN Controls - LIT-1900576 - V248 - Pressure Actuated Water Regulating Valve - V248 Series 3-Way Pressure Actuated Water Regulating Valve

V248 Series Three-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900576
Revision date
2020-04-22
Table 1. North American Standard Production Models - Range 200 to 400 psi
Product Code Number Construction Valve Size and Connection Element Style Shipping Weight, lb (kg)
V248GB1-001C Direct Acting, Commercial 1/2 in. NPT Screw Style 5 5.0 (2.3)
V248GC1-001C Direct Acting, Commercial 3/4 in. NPT Screw Style 5 6.5 (3.0)
V248GD1-001C Direct Acting, Commercial 1 in. NPT Screw Style 5 12.0 (5.4)
V248GE1-001C Direct Acting, Commercial 1-1/4 in. NPT Screw Style 5 16.0 (7.2)
V248GF1-001C Direct Acting, Commercial 1-1/2 in. NPT Screw Style 5 25.0 (11.3)
V248GK1-001C Direct Acting, Commercial 3/4 in. Union Sweat Style 5 7.0 (3.2)
V248GL1-001C Direct Acting, Commercial 1 in. Union Sweat Style 5 12.0 (5.4)
V248GM1-001C Direct Acting, Commercial 1-1/4 in. Union Sweat Style 5 13.7 (6.2)
Table 2. European Standard Production Models - Range 13.8 to 27.8 bar
Product Code Number Construction Valve Size and Connection Element Style Shipping Weight, lb (kg)
V248GB1B001C Direct Acting, Commercial 1/2 in. British Standard Pipe Taper (BSPT) Screw, ISO 7 Style 5 5.0 (2.3)
V248GC1B001C Direct Acting, Commercial 3/4 in. BSPT Screw, ISO 7 Style 5 6.5 (3.0)
V248GD1B001C Direct Acting, Commercial 1 in. BSPT Screw, ISO 7 Style 5 12.1 (5.5)
V248GE1B001C Direct Acting, Commercial 1-1/4 in. BSPT Screw, ISO 7 Style 5 16.0 (7.2)
V248GF1B001C Direct Acting, Commercial 1-1/2 in. BSPT Screw, ISO 7 Style 5 25.0 (11.3)
V248HC1B001C Direct Acting, Maritime 3/4 in. BSPP Screw, ISO 228 Style 5 6.5 (3.0)