Description - PENN Controls - LIT-1900576 - V248 - Pressure Actuated Water Regulating Valve - V248 Series 3-Way Pressure Actuated Water Regulating Valve

V248 Series Three-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900576
Revision date
2020-04-22

The V248 Series Three-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants regulate water flow and control refrigerant head pressure in systems with single or multiple water-cooled condensers.

V248 valves have an adjustable opening point in a refrigerant pressure range of 200 to 400 psi (13.8 to 27.6 bar). V248 valves are available in 1/2 in. through 1-1/2 in. size for use with standard, non-corrosive, high-pressure refrigerants.

Maritime models, which have nickel copper (MonelĀ®) internal parts, are available for applications where the media may be corrosive to the internal parts.

Refer to the V248 Series 3-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants Product Bulletin (LIT-12011515) for important product application information.

Figure 1. V248 Screw Connection Valve