| Specifications | Description |
|---|---|
| Maximum Refrigerant Pressure | V148EK:
370 psig (25.5 bar) V148AL: 320 psig (22.1 bar) |
| Maximum Working Pressure | V148GK1, V148GL1: 630 psig (43.4 bar) |
| Factory-Set Opening Point (Port 1 to Port 2) | V148EK,
V148AL: 165 psig (11.4 bar) V148GK1, V148GL1: 275 psig (19.0 bar) |
| Opening Point Adjustment Range (Port 1 to Port 2) | V148EK,
V148AL: 145 to 190 psi (10.0 to 13.1 bar) V148GK1, V148GL1: 200 to 400 psi (13.8 to 27.6 bar) |
| Throttling Range | V148EK,
V148AL: 70 psig (4.8 bar) V148GK1, V148GL1: 100 psig (6.9 bar) |
| Media | 350 psi (24.1 bar) maximum, -4°F to 170°F (-20°C to 77°C) glycol/water or liquids with low freezing points that are compatible with valve materials |