If the V148 Series Three-Way Pressure-Actuated Water-Regulating Valve fails to operate within its specifications, refer to the V148 Series Three-Way Pressure-Actuated Water-Regulating Valves Product Bulletin (LIT-121712) for a list of repair parts available.
WARNING
Figure 1. 3/4 in. V148EK Valve
Figure 2. 1 in. V148AL Valve
Model | Nominal Valve Size | A | B | C | D | E | F |
---|---|---|---|---|---|---|---|
V148EK-1C | 3/4 in. | 3-3/8 (86) |
2-3/16
(56) |
9
(229) |
4-3/16
(106) |
1-3/4 (44) |
3
(76) |
V148GK1-001C | 3/4 in. | 3-3/8 (86) |
2-3/16
(56) |
9-13/16 (249) |
4-3/16
(106) |
1-3/4
(44) |
3-13/16
(97) |
V148AL-1C | 1 in. | 4-3/4 (121) |
2-3/4
(71) |
12
(305) |
5-15/16 (151) |
2
(51) |
4
(102) |
V148GL1-001C | 1 in. | 4-3/4 (121) |
2-3/4
(71) |
12-1/2
(318) |
5-15/16
(151) |
2
(51) |
4-1/2 (115) |
Figure 3. 3/4 in. High Refrigerant Pressure V148GK1 Valves
Figure 4. 1 in. High Refrigerant Pressure V148GL1 Valves