Two-Stage Cooling Application with Remote Communications Featuring On Delay Time and Analog Output Limiter Control Application Note - PENN Controls - LIT-1900865 - C450CEN - C450SCN - C450SPN - C450YNN - Communication control module - C450CEN Communications Control Module for Ethernet - C450SCN Expansion Module Two Relay Outputs - C450SPN Expansion Module One Analog Output - C450YNN‐1 Power Module
- Brand
- PENN Controls
- Product name
- C450CEN Communications Control Module for Ethernet
- C450SCN Expansion Module Two Relay Outputs
- C450SPN Expansion Module One Analog Output
- C450YNN‐1 Power Module
- Document type
- Application Note
- Document number
- LIT-1900865
- Revision date
- 2020-04-14
- Language
- English