For Modbus protocol information about parameters, see the following tables.
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Setpoint | SP | 0601h | HR:1538 | RW | °C (0.1 resolution) | -99 | 199 |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Calibration Probe 1 | CA1 | 0603h | HR:1540 | RW | °C (0.1 resolution) | -25 | 25 |
| Calibration Probe 2 | CA2 | 0604h | HR:1541 | RW | °C (0.1 resolution) | -25 | 25 |
| Type of probe | P0 | 0606h | HR:1543 | RW | 0=PTC | 1=NTC | |
| Decimal point | P1 | 0607h | HR:1544 | RW | 0=No | 1=Yes | |
| Celsius or Fahrenheit | P2 | 0608h | HR:1545 | RW | 0=°C | 1=°F | |
| Second probe configuration | P4 | 0609h | HR:1546 | RW | 0=Disabled | 3=Condenser | |
| 0 | Disabled | ||||||
| 1 | Defrost_Fan | ||||||
| 2 | Fan | ||||||
| 3 | Condenser | ||||||
| Value displayed in the main display | P5 | 060Ah | HR:1547 | RW | 0=Probe | 2=Evaporator probe | |
| 0 | Probe | ||||||
| 1 | Setpoint | ||||||
| 2 | Evaporator probe | ||||||
| Display refresh time | P8 | 060Ch | HR:1549 | RW | 1/10 sec | 0 | 250 |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Setpoint differential | r0 | 060Dh | HR:1550 | RW | °C (0.1 resolution) | 0.1 | 15 |
| Minimum setpoint | r1 | 060Eh | HR:1551 | RW | °C (0.1 resolution) | -99 | 199 |
| Maximum setpoint | r2 | 060Fh | HR:1552 | RW | °C (0.1 resolution) | -99 | 199 |
| Energy saving set point, relative | r4 | 0610h | HR:1553 | RW | °C (0.1 resolution) | 0 | 99 |
| Cooling or heating operaton | r5 | 0611h | HR:1554 | RW | 0=Cooling | 1=Heating | |
| Setpoint offset in overcooling or overheating | r6 | 0612h | HR:1555 | RW | °C (0.1 resolution) | 0 | 99 |
| Overcooling or overheating duration | r7 | 0613h | HR:1556 | RW | min | 0 | 240 |
| Down key configuration | r8 | 0614h | HR:1557 | RW | 0=None | 2=Energy saving | |
| 0 | None | ||||||
| 1 | Overcooling or overheating | ||||||
| 2 | Energy saving | ||||||
| r0 type | r12 | 0615h | HR:1558 | RW | 0=asymmetric | 1=symmetric | |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Power-on delay | C0 | 0617h | HR:1560 | RW | min | 0 | 240 |
| Delay since last deactivation | C2 | 0618h | HR:1561 | RW | min | 0 | 240 |
| Minimum time compressor on | C3 | 0619h | HR:1562 | RW | sec | 0 | 240 |
| Time compressor turned off during probe failure | C4 | 061Ah | HR:1563 | RW | min | 0 | 240 |
| Time compressor turned on during probe failure | C5 | 061Bh | HR:1564 | RW | min | 0 | 240 |
| Set point for COH alarm | C6 | 061Ch | HR:1565 | RW | °C (0.1 resolution) | 0 | 199 |
| Set point for CSd alarm | C7 | 061Dh | HR:1566 | RW | °C (0.1 resolution) | 0 | 199 |
| CSd alarm delay | C8 | 061Eh | HR:1567 | RW | min | 0 | 15 |
| Compressor hours for service request | C10 | 061Fh | HR:1568 | RW | 100h | 0 | 999 |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Defrost lag | d0 | 0622h | HR:1571 | RW | h | 0 | 99 |
| Defrost type | d1 | 0623h | HR:1572 | RW | 0=Heaters | 2=Stop compressor | |
| 0 | Heaters | ||||||
| 1 | Gas | ||||||
| 2 | Stop compressor | ||||||
| Defrost cutoff temperature | d2 | 0624h | HR:1573 | RW | °C (0.1 resolution) | -99 | 99 |
| Defrost maximum time | d3 | 0625h | HR:1574 | RW | min | 0 | 99 |
| Defrost from power-on | d4 | 0626h | HR:1575 | RW | 0=No | 1=Yes | |
| Defrost delay from power-on | d5 | 0627h | HR:1576 | RW | min | 0 | 99 |
| Data displayed during defrost | d6 | 0628h | HR:1577 | RW | 0=Probe | 2=Label from the dEF parameter | |
| 0 | Probe | ||||||
| 1 | Limited in defrost | ||||||
| 2 | Label from the dEF parameter | ||||||
| Dripping time | d7 | 0629h | HR:1578 | RW | min | 0 | 15 |
| Type of defrost interval | d8 | 062Ah | HR:1579 | RW | 0=Time | 4=Real time | |
| 0 | Time | ||||||
| 1 | Compressor hours | ||||||
| 2 | Threshold d9 | ||||||
| 3 | Adaptive | ||||||
| 4 | Real time | ||||||
| Stop counter threshold | d9 | 062Bh | HR:1580 | RW | °C (0.1 resolution) | -99 | 99 |
| Enable defrost timeout alarm | d11 | 062Ch | HR:1581 | RW | 0=Disabled | 1=Enabled | |
| Minimum time compressor on for gas defrost | d15 | 062Dh | HR:1582 | RW | min | 0 | 99 |
| Pre-dripping time, defrost relay on | d16 | 062Eh | HR:1583 | RW | min | 0 | 99 |
| Time for adaptive defrost, d8=3 | d18 | 062Fh | HR:1584 | RW | min | 0 | 999 |
| Temperature threshold for adaptive defrost, d8=3 | d19 | 0630h | HR:1585 | RW | °C (0.1 resolution) | 0 | 40 |
| Maximum time for safety defrost in normal operation | d20 | 0631h | HR:1586 | RW | min | 0 | 999 |
| Maximum time for safety defrost in pull down | d21 | 0632h | HR:1587 | RW | min | 0 | 500 |
| Evaporation threshold for adaptive defrost interval counting, relative to optimal evaporation temperature | d22 | 0633h | HR:1588 | RW | °C (0.1 resolution) | -10 | 10 |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Alarm probe | AA | 0634h | HR:1589 | RW | 0=Cabinet probe | 1=Second probe | |
| Minimum alarm threshold | A1 | 0635h | HR:1590 | RW | °C (0.1 resolution) | -99 | 99 |
| Minimum alarm type | A2 | 0636h | HR:1591 | RW | 0=Disabled | 2=Absolute | |
| 0 | Disabled | ||||||
| 1 | Relative | ||||||
| 2 | Absolute | ||||||
| Maximum alarm threshold | A4 | 0637h | HR:1592 | RW | °C (0.1 resolution) | -99 | 99 |
| Maximum alarm type | A5 | 0638h | HR:1593 | RW | 0=Disabled | 2=Absolute | |
| 0 | Disabled | ||||||
| 1 | Relative | ||||||
| 2 | Absolute | ||||||
| Alarm delay from power-on | A6 | 0639h | HR:1594 | RW | 10 Minutes | 0 | 99 |
| Alarm delay | A7 | 063Ah | HR:1595 | RW | min | 0 | 240 |
| High temperature alarm delay after defrost | A8 | 063Bh | HR:1596 | RW | min | 0 | 240 |
| High temperature alarm delay after door closing | A9 | 063Ch | HR:1597 | RW | min | 0 | 240 |
| Minimum time for power failure alarm | A10 | 063Dh | HR:1598 | RW | min | 0 | 240 |
| Histeresys alarms regulator | A11 | 063Eh | HR:1599 | RW | °C (0.1 resolution) | 0.1 | 15 |
| High or low temperature alarms reset differential | A12 | 063Fh | HR:1600 | RW | 0=LED | 2=LED and power failure label; buzzer if the duration is more than A10 | |
| 0 | LED | ||||||
| 1 | LED, power failure label, and buzzer | ||||||
| 2 | LED and power failure label; buzzer if the duration is more than A10 | ||||||
| Buzzer configuration | A13 | 0640h | HR:1601 | RW | 0=Disabled | 1=Enabled | |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Fan activity during normal operation | F0 | 0641h | HR:1602 | RW | 0=Off | 4=Thermoregulated with F1 if compressor on | |
| 0 | Off | ||||||
| 1 | On | ||||||
| 2 | Behaves according to F15 and F16 if compressor off; On if compressor on | ||||||
| 3 | Thermoregulated with F1 | ||||||
| 4 | Thermoregulated with F1 if compressor on | ||||||
| Fan setpoint | F1 | 0642h | HR:1603 | RW | °C (0.1 resolution) | -99 | 99 |
| Fan activity during defrost | F2 | 0643h | HR:1604 | RW | 0=Off | 2=F0 | |
| 0 | Off | ||||||
| 1 | On | ||||||
| 2 | F0 | ||||||
| Fan-stop time | F3 | 0644h | HR:1605 | RW | min | 0 | 15 |
| Time evaporator fans off during energy saving | F4 | 0645h | HR:1606 | RW | 10sec | 0 | 240 |
| Time evaporator fans on during energy saving | F5 | 0646h | HR:1607 | RW | 10sec | 0 | 240 |
| Fan-stop temperature cutoff, relative | F7 | 0647h | HR:1608 | RW | °C (0.1 resolution) | -99 | 99 |
| Fan delay switching off | F9 | 0648h | HR:1609 | RW | sec | 0 | 240 |
| Time evaporator fans off with compressor off | F15 | 064Bh | HR:1612 | RW | sec | 0 | 240 |
| Time evaporator fans on with compressor off | F16 | 064Ch | HR:1613 | RW | sec | 0 | 240 |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Digital input 1 action | i0 | 064Dh | HR:1614 | RW | 0=None | 11=th alarm | |
| 0 | None | ||||||
| 1 | Compressor and evaporator fan off | ||||||
| 2 | Evaporator fan off | ||||||
| 3 | Cabinet light on | ||||||
| 4 | Compressor and evaporator fan off, cabinet light on | ||||||
| 5 | Evaporator fan off, cabinet light on | ||||||
| 6 | Reserved | ||||||
| 7 | Energy saving | ||||||
| 8 | Warning | ||||||
| 9 | Standby mode | ||||||
| 10 | Cth alarm | ||||||
| 11 | th alarm | ||||||
| Digital input 1 polarity | i1 | 064Eh | HR:1615 | RW | 0=Active contact closed | 1=Active contact opened | |
| Open door alarm delay | i2 | 064Fh | HR:1616 | RW | min | -1 | 120 |
| Maximum duration of door switch | i3 | 0650h | HR:1617 | RW | min | -1 | 120 |
| Multifunction alarm delay | i7 | 0651h | HR:1618 | RW | min | -1 | 120 |
| Duration with door closed before energy saving starts | i10 | 0652h | HR:1619 | RW | min | 0 | 999 |
| Number of door openings before safety defrost starts | i13 | 0653h | HR:1620 | RW | 0 | 240 | |
| Duration with door open before safety defrost starts | i14 | 0654h | HR:1621 | RW | min | 0 | 240 |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Energy saving maximum duration | HE2 | 065Bh | HR:1628 | RW | min | 0 | 999 |
| Energy saving time | H01 | 065Ch | HR:1629 | RW | h | 0 | 23 |
| Energy saving duration | H02 | 065Dh | HR:1630 | RW | h | 0 | 24 |
| Holiday | HEd | 065Eh | HR:1631 | RW | 0=Monday | 7=None | |
| 0 | Monday | ||||||
| 1 | Tuesday | ||||||
| 2 | Wednesday | ||||||
| 3 | Thursday | ||||||
| 4 | Friday | ||||||
| 5 | Saturday | ||||||
| 6 | Sunday | ||||||
| 7 | None | ||||||
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Defrost 1 starting time | Hd1 | 065Fh | HR:1632 | RW | h | 0 | 24 |
| Defrost 2 starting time | Hd2 | 0660h | HR:1633 | RW | h | 0 | 24 |
| Defrost 3 starting time | Hd3 | 0661h | HR:1634 | RW | h | 0 | 24 |
| Defrost 4 starting time | Hd4 | 0662h | HR:1635 | RW | h | 0 | 24 |
| Defrost 5 starting time | Hd5 | 0663h | HR:1636 | RW | h | 0 | 24 |
| Defrost 6 starting time | Hd6 | 0664h | HR:1637 | RW | h | 0 | 24 |
| Enable On/standby key | POF | 0665h | HR:1638 | RW | 0=Disabled | 1=Enabled | |
| UI password | PAS | 0666h | HR:1639 | RW | -99 | 999 |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| RTC configuration | Hr0 | 0667h | HR:1640 | RW | 0=Disabled | 1=Enabled |
| Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
|---|---|---|---|---|---|---|---|
| Address | LA | 0668h | HR:1641 | RW | 1 | 247 | |
| Baud rate | Lb | 0669h | HR:1642 | RW | 0=2400 | 3=19200 | |
| 0 | 2400 | ||||||
| 1 | 4800 | ||||||
| 2 | 9600 | ||||||
| 3 | 19200 | ||||||