For Modbus protocol information about inputs and outputs, see the following
tables.
Table 1. Analog inputs
| Item |
Label |
Modbus address (Base 0) |
Modbus address (Base 1) |
Modbus access |
Measure unit |
Maximum |
Minimum |
| Probe 1 |
|
0201h |
HR:514 |
R |
(0.1 resolution) |
|
| Probe 2 |
|
0202h |
HR:515 |
R |
(0.1 resolution) |
|
Table 2. Digital outputs
| Item |
Label |
Modbus address (Base 0) |
Modbus address (Base 1) |
Modbus access |
Measure unit |
Maximum |
Minimum |
| K1 output |
|
0181h.Bit0 |
HR:386.Bit0 |
R |
|
|
| K2 output |
|
0181h.Bit1 |
HR:386.Bit1 |
R |
|
|
Table 3. Digital inputs
| Item |
Label |
Modbus address (Base 0) |
Modbus address (Base 1) |
Modbus access |
Measure unit |
Maximum |
Minimum |
| Digital input |
|
0101h.Bit2 |
HR:258.Bit2 |
R |
|
|