For Modbus protocol information about alarms, see the following table.
Item | Label | Modbus address (Base 0) | Modbus address (Base 1) | Modbus access | Measure unit | Maximum | Minimum |
---|---|---|---|---|---|---|---|
Minimum temperature alarm | AL | 0301h.Bit4 | HR:770.Bit4 | R | |||
Maximum temperature alarm | AH | 0301h.Bit3 | HR:770.Bit3 | R | |||
Door alarm | id | 0301h.Bit7 | HR:770.Bit7 | R | |||
Multifunction input alarm | iA | 0301h.Bit6 | HR:770.Bit6 | R | |||
Cabinet probe failure | Pr1 | 0301h.Bit0 | HR:770.Bit0 | R | |||
Evaporator probe failure | Pr2 | 0301h.Bit1 | HR:770.Bit1 | R | |||
Condenser probe failure | Pr3 | 0301h.Bit2 | HR:770.Bit2 | R | |||
Condenser overheating alarm | COH | 0301h.Bit9 | HR:770.Bit9 | R | |||
Compressor blocked alarm | CSd | 0301h.Bit10 | HR:770.Bit10 | R | |||
Real-time clock error | rtc | 0301h.Bit13 | HR:770.Bit13 | R | |||
Compressor thermal switch alarm | Cth | 0301h.Bit12 | HR:770.Bit12 | R | |||
Global thermal switch alarm | th | 0301h.Bit5 | HR:770.Bit5 | R | |||
Defrost ended by timeout | dFd | 0301h.Bit11 | HR:770.Bit11 | R |