Sensors and accessories - PENN Controls - LIT-1901130 - TC3223 - TC3B23 - TC3222 - TC3B22 - TC3221 - TC3B21 - TC3224N9R - TC3X21 - Electronic Refrigeration, Defrost, and Multi-Purpose Controller - TC Series Panel-Mount Refrigeration Controller

TC Series Refrigeration and Defrost Controller Catalog Page

Product
Refrigeration > Refrigeration Controls > TC Series Panel-Mount Refrigeration Controller
Document number
LIT-1901130
Revision date
2024-02-27

The following tables contain accessories and sensors that you can order for the controllers. For more information about the communications accessories that you can use with each controller, see Table 1.

Table 1. Accessories for the TC controller
Product code Description
TC3KEY

Programming KEY:

A cloning tool to download configuration settings from a controller and upload the settings to other identical controllers.

TCCBL100

Connecting cable:

A cable to connect a TC controller to a PC's USB port. Length: 1 m (3.28 ft).

TCIF22TSX

TTL to RS485 Modbus serial communications interface:

Connects to an RS485 Modbus network.

TCIF23TSX

TTL to RS485 Modbus serial communications interface and real-time clock:

Connects to an RS485 Modbus network.

Adds a real-time clock to the controller for scheduled defrost and HACCP data reporting.

Figure 1. TC Series accessories TC3KEY (left) and TCIF22TSX/TCIF23TSX (right)

Table 2. Sensors for the TC controller
Product code Description
EVTPN615F200-1C 10K ohm NTC sensor. IP67 protection level, overmolded thermoplastic material, 1.5 m (4.9 ft) cable length. Single pack, quantity of 1.
EVTPN615F200-1D 10K ohm NTC sensor. IP67 protection level, overmolded thermoplastic material, 1.5 m (4.9 ft) cable length. Bulk pack, quantity of 100.
EVTPN630F200-1C 10K ohm NTC sensor. IP67 protection level, overmolded thermoplastic material, 3.0 m (9.8 ft) cable length. Single pack, quantity of 1.
EVTPN630F200-1D 10K ohm NTC sensor. IP67 protection level, overmolded thermoplastic material, 3.0 m (9.8 ft) cable length. Bulk pack, quantity of 100.
EVTPNW15F200-1C 10K ohm NTC sensor. IP68 water resistant protection level, overmolded thermoplastic material, 1.5 m (4.9 ft) cable length. Single pack, quantity of 1.
EVTPNW15F200-1D 10K ohm NTC sensor. IP68 water resistant protection level, overmolded thermoplastic material, 1.5 m (4.9 ft) cable length. Bulk pack, quantity of 100.
EVTPNW30F200-1C 10K ohm NTC sensor. IP68 water resistant protection level, overmolded thermoplastic material, 3.0 m (9.8 ft) cable length. Single pack, quantity of 1.
EVTPNW30F200-1D 10K ohm NTC sensor. IP68 water resistant protection level, overmolded thermoplastic material, 3.0 m (9.8 ft) cable length. Bulk pack, quantity of 100.