| Specification | Description |
|---|---|
| Ambient temperature | -40 to 140°F (-40 to 60°C) |
| Baseplate | 0.050 in. (1 mm) cold rolled steel with dichromate dip finish |
| Cover | 0.025 in. (1 mm) cold rolled steel. Baked on tawny silver finish. Faceplate is aluminum with dark brown and light brown finish. Letters and markings are bright aluminum surface. |
| Electrical rating for switches | 5 A at 24 VAC |
| Wiring connections | 6 in. No. 18 color coded wire leads |