Technical specifications - PENN Controls - LIT-1922280 - T91BAA - T91BBA - T91BCA - Temperature Sensor - T91 Room Temperature Sensor

T91 Series Room Temperature Sensor Catalog Page

Brand
PENN Controls
Product name
T91 Room Temperature Sensor
Document type
Catalog Page
Document number
LIT-1922280
Revision date
2020-04-22
Language
English
Table 1. T91 Series Room Temperature Sensor technical specifications
Specification Description
Ambient temperature -40 to 140°F (-40 to 60°C)
Baseplate 0.050 in. (1 mm) cold rolled steel with dichromate dip finish
Cover 0.025 in. (1 mm) cold rolled steel. Baked on tawny silver finish. Faceplate is aluminum with dark brown and light brown finish. Letters and markings are bright aluminum surface.
Electrical rating for switches 5 A at 24 VAC
Wiring connections 6 in. No. 18 color coded wire leads