Specification | Description | |
---|---|---|
Range | Thermostat | 40 to 90°F (5 to 30°C) |
Thermometer | 50 to 90°F (10 to 30°C) | |
Differential | Mechanical | Approximately 0.7°F (0.4°C) |
Operating | See Figure 1 and Figure 2. | |
Finish | Cover | Almond |
Faceplate | Gold metallic with dark brown border and lettering | |
Mounting | Double gang box, separable mounting plate | |
Material | Base | 0.050 in. (1 mm) cold rolled steel |
Cover | 0.090 in. (2 mm) high-impact plastic | |
Sensing element | Liquid-filled for positive trouble-free operation | |
Shipping weight | Individual pack | 1 lb (0.45 kg) |
Overpack of 20 units | 20 lb (9.07 kg) | |
Thermometer | Bimetal type for accuracy and clarity, can be field-calibrated | |
Wiring connections | Color coded No. 16 AWG wires, 8 in. (203 mm) long |
Motor ratings | 120 V | 208 V | 240 V | 277 V |
---|---|---|---|---|
T46 system and fan switches | ||||
AC Full Load A | 12.0 | 6.9 | 6.0 | 5.2 |
AC Locked Rotor A | 34.8 | 19.1 | 17.4 | 14.4 |
AC Non-Inductive A | 6.5 | 6.5 | 6.5 | – |
Pilot Duty | 125 VA, 24 to 277 VAC | |||
T46 Thermostat only | ||||
AC Full Load A | 6.0 | 3.5 | 3.0 | – |
AC Locked Rotor A | 34.8 | 19.1 | 17.4 | – |
AC Non-Inductive A | 6.5 | 6.5 | 6.5 | – |
Pilot Duty | 125 VA, 24 to 277 VAC |
Operating differentials
Figure 1. Operating differential for T46A and heating side of T46S

Typical wiring application for heating
Figure 3. T46ABH Auto-Off-Fan selector switch with continuous fan (heating
only)

Typical wiring application for cooling
Figure 4. T46JBH Auto-Off-Fan selector switch with continuous fan (cooling
only)

Typical wiring application for combination
Figure 5. T46SDH Off-Auto selector switch used on fan-coil unit with cycling valve and continuous fan;
terminal markings shown for A19CAC changeover control (heating and
cooling)