Features - PENN Controls - LIT-1922270 - T46ABH - T46ADH - T46JBH - T46JDH - T46JEA - T46SAA - T46SAH - T46SDA - T46SDH - Line‐Voltage Thermostat - T46 Line‐Voltage Thermostat

T46 Series Fan Coil Thermostat Catalog Page

Brand
PENN Controls
Product name
T46 Line‐Voltage Thermostat
Document type
Catalog Page
Document number
LIT-1922270
Revision date
2022-01-24
Language
English
  • Knob or concealed setpoint adjustment
  • Low and high temperature dial stops that are concealed and adjustable throughout setpoint range
  • Can be set for a locked dial
  • Narrow differential without the need for anticipator
  • Standard internal dual Celsius and Fahrenheit scales
  • Switch mechanism and wiring connections go into the switch box to isolate electrical circuits from the sensing element
  • Mounts on a standard double outlet box
  • Separable mounting plate allows easy mounting and wiring without removing thermostat cover
  • Locking cover reduces unauthorized tampering
  • High-impact plastic enclosure
  • Smooth action multi-position slide switches for dependable service