Selection chart - PENN Controls - LIT-1922265 - T28BD - T28CD - T28DA - T28DB - T28DD - T28DG - Line‐Voltage Thermostat - T28 Line‐Voltage Thermostat

T28 Series Fan Coil Thermostat (with or without Fan Selector Switches) Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1922265
Revision date
2020-04-20
Table 1. T28 Series Fan Coil Thermostat selection chart
Product Code Number Fan Switch Shipping Weight, lb (kg)
Cooling
T28BD-1C Off-Hi-Med-Lo 1.3 (0.59)
Heating-Cooling (Remote changeover, Single valve for heating and cooling) 1
T28CD-1C Off-Hi-Med-Lo 1.3 (0.59)
Heating-Cooling, Sequenced (Automatic changeover, Separate valves for heating and cooling) 2
T28DA-1C None 1.0 (0.45)
T28DB-1C1 Off-On 1.3 (0.59)
T28DD-1C1 Off-Hi-Med-Lo 1.3 (0.59)
T28DG-1C3 Off-Hi-Med-Lo 1.3 (0.59)
1 Off position of fan switch interlocks to turn off cooling.
2 For automatic changeover where one valve functions for heating or cooling, use A19CAC-2 Strap-On Changeover Control.
3 Off position of fan switch interlocks to turn off both heating and cooling.