| Description | cULus | |||
|---|---|---|---|---|
| Volts AC 50/60 Hz | 120 | 208 | 240 | 277 |
| Full load amperes | 12.0 | 6.9 | 6.0 | - |
| Lock rotor amperes | 72.0 | 41.4 | 36.0 | - |
| Resistive amperes | 10.0 | 10.0 | 10.0 | 10.0 |
| Pilot duty | 125 VA, 24 VAC to 277 VAC | |||
| Description | cULus | ||
|---|---|---|---|
| Volts AC 50/60 Hz | 120 | 208 | 240 |
| Full load amperes | 12.0 | 6.9 | 6.0 |
| Lock rotor amperes | 72.0 | 41.4 | 36.0 |
| Pilot duty | 125 VA, 24 VAC to 277 VAC | ||
| Description | cULus | |||
|---|---|---|---|---|
| Volts AC 50/60 Hz | 120 | 208 | 240 | 277 |
| Full load amperes | 16.0 | 9.2 | 8.0 | - |
| Lock rotor amperes | 96.0 | 55.2 | 48.0 | - |
| Resistive amperes | 22.0 | 22.0 | 22.0 | 22.0 |
| Pilot duty | 125 VA, 24 VAC to 277 VAC | |||