T26 conformity declaration - PENN Controls - LIT-1922255 - T22BBC - T22ABC - T22AAA - T25A - T26A - T22SDA - T22SEB - T22TFB - T22SFB - T26J - T22JAA - T22JCC - T26T - T26S - T22CBC - Line-Voltage Thermostat - T25 Line‐Voltage Thermostat - T26 Line‐Voltage Thermostat - T22 Line‐Voltage Thermostat

T22, T25, and T26 Series Line Voltage Wall Thermostat for Heating and Cooling Catalog Page

Product
Document number
LIT-1922255
Revision date
2021-09-29
Table 1. T26 conformity declaration
Information Description
Purpose of control T26 line voltage thermostats
Construction of control Electromechanical independently mounted control
Number of cycles 100K cycles (auto reset switch)
Method of mounting control Two cross key holes slots in base of case for mounting to a standard or vertical outlet box 2 in. x 4 in. (51 mm x 102 mm)
Method of earthing of control Wiring binding screw terminal
Type 1 or Type 2 action Type 1.C (micro-interruption)
External pollution situation Pollution degree 3
Internal pollution situation Pollution degree 2
Rated impulse voltage 4,000 VAC
Ball pressure temperature Auto reset switch component: 302°F (150°C)
Field wiring rating Use copper conductors only
Switch

SPST: T26A, T26J

SPDT: T26S, T26T

Enclosure UL: TYPE 1 (NEMA)
Wiring connection Screw type terminals, terminal identification on one side of the switch on a label
Ambient conditions 32°F to 105°F (0°C to 40°C)
Compliance North America cULus listed; UL60730, E60730 File E6688