| Motor ratings | 120 V | 208 V | 240 V | 277 V |
|---|---|---|---|---|
| AC full load amperes | 6.0 | 3.5 | 3.0 | - |
| AC locked rotor amperes | 36.0 | 21.0 | 18.0 | - |
| Non-inductive amperes | 10.0 | 9.2 | 8.0 | 7.2 |
| Pilot duty | 125 VA, 24 VAC to 277 VAC | |||
Important: When you use the T25 as a two-circuit switch, do not create a
connection load that exceeds 2,000 VA.