Specifications - PENN Controls - LIT-1922255 - T22BBC - T22ABC - T22AAA - T25A - T26A - T22SDA - T22SEB - T22TFB - T22SFB - T26J - T22JAA - T22JCC - T26T - T26S - T22CBC - Line-Voltage Thermostat - T25 Line‐Voltage Thermostat - T26 Line‐Voltage Thermostat - T22 Line‐Voltage Thermostat

T22, T25, and T26 Series Line Voltage Wall Thermostat for Heating and Cooling Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1922255
Revision date
2021-09-29

The temperature range is 40°F to 90°F (5°C to 32°C), except for energy conservation models.