Selection chart - PENN Controls - LIT-1922255 - T22BBC - T22ABC - T22AAA - T25A - T26A - T22SDA - T22SEB - T22TFB - T22SFB - T26J - T22JAA - T22JCC - T26T - T26S - T22CBC - Line-Voltage Thermostat - T25 Line‐Voltage Thermostat - T26 Line‐Voltage Thermostat - T22 Line‐Voltage Thermostat

T22, T25, and T26 Series Line Voltage Wall Thermostat for Heating and Cooling Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1922255
Revision date
2021-09-29
Table 1. T22, T25, and T26 Series Line Voltage Wall Thermostat selection chart
Product code number1 Type of adjustment Application Selector switch Differential approximately °F (°C) Shipping weight (lb)
Heating Cooling
Heating
T22AAA-1C Knob Single-pole, single-throw (SPST) Off-Auto 1-3/4 (1) 1.3
T22ABC-1C Auto-Off-Fan
T22ABC-3C Concealed
T22BBC-1C Knob SPST, medium duty 3 (1.7)
T22CBC-1C SPST, heavy duty
T22CBC-3C Concealed
T26A-14C, no thermometer Knob SPST, energy conservation heating model, maximum setting 75°F (24°C) None 2 (1.1) 1.0
T26A-15C, no thermometer SPST, energy conservation heating model, maximum setting 65°F (18°C)
Cooling
T22JAA-1C Knob SPST Off-Auto 2-1/4 (1.3) 1.3
T22JCC-1C Auto-Off-Fan
T26J-7C, no thermometer SPST, energy conservation cooling model, minimum setting 75°F (24°C) None
T26J-9C, no thermometer SPST, energy conservation cooling model, minimum setting 78°F (26°C) 2 (1.1) 1.0
Heating and cooling
T22SDA-1C Knob Single-pole, double-throw (SPDT), permits system shutdown at the thermostat Off-Auto 1-3/4 (1) 2-1/4 (1.3) 1.3
T22SEB-1C SPDT, used when the same device controls heating and cooling Heat-Off-Cool
T22SFB-1C2 SPDT, used to control separate loads on heating and cooling
T22TFB-1C2 SPDT, heavy duty, used to control separate loads on heating and cooling 3 (1.7) 3 to 4 (1.7 to 2.2)
T26S-18C3 SPDT None 1-3/4 (1) 2-1/4 (1.3) 1.0
T26T-3C2 SPDT, heavy duty 3 (1.7) 3 to 4 (1.7 to 2.2)
Two-stage
T25A-1C Knob Two SPDT switches: two-stage heating, cooling, or one-stage heating and one-stage cooling None 1-3/4 (1) 2-1/4 (1.3) 1.5
3 (1.7) between stages
T25A-16C Concealed
1 For the thermostat guard, refer to G Series Thermostat and Humidistat Guards Catalog Page (LIT-1922145).
2 To also use the thermostat where one unit provides both heating and cooling, add a jumper between terminals 2 and 3. Refer to Typical Wiring Diagram and Electrical Ratings for Line Voltage Thermostats Catalog Page (LIT-1922600).
3 Includes a faceplate for horizontal mounting. The plate is for on-the-job installation over a vertical plate. You can field-convert to other configurations. The T26S-18 is a universal replacement for Honeywell® T451A, -B, T651A; White-Rodgers 179-1, 180-1, 181-1, 182-101, -102; Robertshaw® TA500, TH71,-72, -79, -500, TX550. T26T-3 replaces: Honeywell T4051A, -B, T6051A; White-Rodgers 151-6, 152-9, 159-3, -5.