T22 electrical ratings - PENN Controls - LIT-125630 - T22BBC - T22ABC - T22AAA - T22SDA - T22SEB - T22TFB - T22SFB - T22JAA - T22JCC - T22CBC - Line-Voltage Thermostat - T22 Line‐Voltage Thermostat

T22 Series Line Voltage Thermostats With Selector Switch Product Bulletin

Product
Document number
LIT-125630
Revision date
2021-09-29
Table 1. T22A, T22J, and T22S electrical ratings
Description cULus
Volts AC 50/60 Hz 120 208 240
Full load amperes 6.0 3.4 3.0
Lock rotor amperes 36.0 20.4 18.0
Pilot duty 125 VA, 24 VAC to 277 VAC
Table 2. T22B electrical ratings
Description cULus
Volts AC 50/60 Hz 120 208 240
Full load amperes 10.0 6.9 6.0
Lock rotor amperes 60.0 41.4 36.0
Pilot duty 125 VA, 24 VAC to 277 VAC
Table 3. T22C electrical ratings
Description cULus
Volts AC 50/60 Hz 120 208 240
Full load amperes 16.0 9.2 8.0
Lock rotor amperes 96.0 55.2 48.0
Pilot duty 125 VA, 120 VAC to 240 VAC
Table 4. T22T cooling side electrical ratings
Description cULus
Volts AC 50/60 Hz 120 208 240
Full load amperes 8.0 8.0 8.0
Lock rotor amperes 48.0 48.0 48.0
Pilot duty 125 VA, 120 VAC to 240 VAC
Table 5. T22T heating side electrical ratings
Description cULus
Volts AC 50/60 Hz 120 208 240
Full load amperes 16.0 9.2 8.0
Lock rotor amperes 96.0 55.2 48.0
Pilot duty 125 VA, 120 VAC to 240 VAC